VHLPX1-80C
Base Product
0.3 m | 1 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 71.000 – 86.000 GHz, ETSI Class 3, FCC, High Gain
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Polarization | Dual |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.3 m | 1 ft |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 45 dBi |
Gain, Mid Band | 46 dBi |
Gain, Top Band | 47 dBi |
Integrated OMT Insertion Loss, typical | 1 dB |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 64 dB |
Beamwidth, Horizontal | 0.8 ° |
Beamwidth, Vertical | 0.8 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Radiation Pattern Envelope Reference (RPE) | 7450 |
Electrical Compliance | Brazil Anatel Class 3 | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 48 mm–120 mm | 1.9 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 573 N | 128.816 lbf |
Side Force (FS) | 274 N | 61.598 lbf |
Twisting Moment (MT) | 213 N-m | 1885.209 in lb |
Zcg without Ice | 2 mm | 0.079 in |
Zcg with 1 in (25 mm) Radial Ice | 9 mm | 0.354 in |
Weight with 1 in (25 mm) Radial Ice | 10 kg | 22.046 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Weight, net | 4.8 kg | 10.582 lb |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Polarization | Dual |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.3 m | 1 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 45 dBi |
Gain, Mid Band | 46 dBi |
Gain, Top Band | 47 dBi |
Integrated OMT Insertion Loss, typical | 1 dB |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 64 dB |
Beamwidth, Horizontal | 0.8 ° |
Beamwidth, Vertical | 0.8 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Radiation Pattern Envelope Reference (RPE) | 7450 |
Electrical Compliance | Brazil Anatel Class 3 | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 48 mm–120 mm | 1.9 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 573 N | 128.816 lbf |
Side Force (FS) | 274 N | 61.598 lbf |
Twisting Moment (MT) | 213 N-m | 1885.209 in lb |
Zcg without Ice | 2 mm | 0.079 in |
Zcg with 1 in (25 mm) Radial Ice | 9 mm | 0.354 in |
Weight with 1 in (25 mm) Radial Ice | 10 kg | 22.046 lb |
Packaging and Weights
Weight, net | 4.8 kg | 10.582 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse