55000A-42
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR42, 17.7–26.5 GHz, mates to UG-596A/U
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UG-595/U |
Mates to Interface | UG-596A/U |
Dimensions
Waveguide Size | WR42 | WG20 | R220 |
Electrical Specifications
Operating Frequency Band | 17.7 – 26.5 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UG-595/U |
Mates to Interface | UG-596A/U |
Dimensions
Waveguide Size | WR42 | WG20 | R220 |
Electrical Specifications
Operating Frequency Band | 17.7 – 26.5 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse