55001-159
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR159, 4.9–7.05 GHz, mates to CPR159G
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | CPR159F |
Mates to Interface | CPR159G |
Dimensions
Waveguide Size | WR159 | WG13 | R58 |
Electrical Specifications
Operating Frequency Band | 4.9 – 7.05 GHz |
VSWR | 1.0099999904632568 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | CPR159F |
Mates to Interface | CPR159G |
Dimensions
Waveguide Size | WR159 | WG13 | R58 |
Electrical Specifications
Operating Frequency Band | 4.9 – 7.05 GHz |
VSWR | 1.0099999904632568 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse