F062BBS1
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR62, 12.4–18.0 GHz, with interface types UG-419/U and UG-419/U, 300 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-419/U |
Interface 2 | UG-419/U |
Dimensions
Length | 300 mm | 11.811 in |
Waveguide Size | WR62 | WG18 | R140 |
Electrical Specifications
Attenuation | 0.99 dB/m | 0.302 dB/ft |
Average Power | 400 W |
Operating Frequency Band | 12.4 – 18.0 GHz |
Peak Power | 100 kW |
VSWR | 1.100000023841858 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 52 mm | 2.047 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 102 mm | 4.016 in |
Maximum Twist | 445 °/m | 135.636 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-419/U |
Interface 2 | UG-419/U |
Dimensions
Length | 300 mm | 11.811 in |
Waveguide Size | WR62 | WG18 | R140 |
Electrical Specifications
Attenuation | 0.99 dB/m | 0.302 dB/ft |
Average Power | 400 W |
Operating Frequency Band | 12.4 – 18.0 GHz |
Peak Power | 100 kW |
VSWR | 1.100000023841858 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 52 mm | 2.047 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 102 mm | 4.016 in |
Maximum Twist | 445 °/m | 135.636 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse