Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F062BHS3

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR62, 12.4–18.0 GHz, with interface types UG-419/U and PDR140, 900 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface UG-419/U
Interface 2 PDR140

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR62 | WG18 | R140

Electrical Specifications

Attenuation 0.99 dB/m | 0.302 dB/ft
Average Power 400 W
Operating Frequency Band 12.4 – 18.0 GHz
Peak Power 100 kW
VSWR 1.100000023841858

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 52 mm | 2.047 in
Minimum Bend Radius, Multiple Bends (H Plane) 102 mm | 4.016 in
Maximum Twist 445 °/m | 135.636 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface UG-419/U
Interface 2 PDR140

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR62 | WG18 | R140

Electrical Specifications

Attenuation 0.99 dB/m | 0.302 dB/ft
Average Power 400 W
Operating Frequency Band 12.4 – 18.0 GHz
Peak Power 100 kW
VSWR 1.100000023841858

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 52 mm | 2.047 in
Minimum Bend Radius, Multiple Bends (H Plane) 102 mm | 4.016 in
Maximum Twist 445 °/m | 135.636 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification