Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F075HHS3

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR75, 10.0–15.0 GHz, with interface types PDR120 and PDR120, 900 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface PDR120
Interface 2 PDR120

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Attenuation 0.59 dB/m | 0.18 dB/ft
Average Power 750 W
Operating Frequency Band 10.0 – 15.0 GHz
Peak Power 140 kW
VSWR 1.100000023841858

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 64 mm | 2.52 in
Minimum Bend Radius, Multiple Bends (H Plane) 115 mm | 4.528 in
Maximum Twist 360 °/m | 109.728 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface PDR120
Interface 2 PDR120

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Attenuation 0.59 dB/m | 0.18 dB/ft
Average Power 750 W
Operating Frequency Band 10.0 – 15.0 GHz
Peak Power 140 kW
VSWR 1.100000023841858

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 64 mm | 2.52 in
Minimum Bend Radius, Multiple Bends (H Plane) 115 mm | 4.528 in
Maximum Twist 360 °/m | 109.728 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification