Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F137CCB1

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR137, 6.425–7.125 GHz, with interface types CPR137G and CPR137G, 300 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface CPR137G
Interface 2 CPR137G

Dimensions

Length 300 mm | 11.811 in
Waveguide Size WR137 | WG14 | R70

Electrical Specifications

Attenuation 0.3 dB/m | 0.091 dB/ft
Average Power 2000 W
Operating Frequency Band 6.425 – 7.125 GHz
Peak Power 500 kW
VSWR 1.0299999713897705

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 102 mm | 4.016 in
Minimum Bend Radius, Multiple Bends (H Plane) 204 mm | 8.031 in
Maximum Twist 214 °/m | 65.227 °/ft
Pressurization, maximum 0.207 N/mm² | 30 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface CPR137G
Interface 2 CPR137G

Dimensions

Length 300 mm | 11.811 in
Waveguide Size WR137 | WG14 | R70

Electrical Specifications

Attenuation 0.3 dB/m | 0.091 dB/ft
Average Power 2000 W
Operating Frequency Band 6.425 – 7.125 GHz
Peak Power 500 kW
VSWR 1.0299999713897705

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 102 mm | 4.016 in
Minimum Bend Radius, Multiple Bends (H Plane) 204 mm | 8.031 in
Maximum Twist 214 °/m | 65.227 °/ft
Pressurization, maximum 0.207 N/mm² | 30 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification