FL2000 Fiber Optic Adapter-pack, with 6 singlemode FC/UPC simplex adapters, with pigtails, 5 meters
Specifications
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber adapter pack with pigtails |
Product Series | FL2000 |
General Specifications
Application | For use with FL2 panels |
Adapter Color | Silver |
Adapters, quantity, front | 6 |
Body Style | Simplex | Straight orientation |
Color, front | Putty white |
Interface | FC/UPC |
Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
Pigtails Included, quantity | 6 |
Total Fibers, quantity | 6 |
Total Ports, quantity, front | 6 |
Dimensions
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Pigtail Length | 5 m | 16.404 ft |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum | 0.2 dB |
Return Loss, minimum | 57 dB |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber adapter pack with pigtails |
Product Series | FL2000 |
General Specifications
Application | For use with FL2 panels |
Adapter Color | Silver |
Adapters, quantity, front | 6 |
Body Style | Simplex | Straight orientation |
Color, front | Putty white |
Interface | FC/UPC |
Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
Pigtails Included, quantity | 6 |
Total Fibers, quantity | 6 |
Total Ports, quantity, front | 6 |
Dimensions
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Pigtail Length | 5 m | 16.404 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum | 0.2 dB |
Return Loss, minimum | 57 dB |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse