OMX Fiber Splice Block, unloaded, for 12 splice wheels, right sided, putty white
Specifications
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber splice block |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Splicing |
Application | Used in OMX-style frames only |
Body Style | Right orientation |
Cable Exit Location | Side |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Patching Capacity, maximum | 0 |
Rack Type | OMX |
Splicing Capacity, maximum | 144 |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber splice block |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Splicing |
Application | Used in OMX-style frames only |
Body Style | Right orientation |
Cable Exit Location | Side |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Patching Capacity, maximum | 0 |
Rack Type | OMX |
Splicing Capacity, maximum | 144 |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse