760133546
RBA84-36 24V-Primary / 48V-Secondary Power & Battery Cabinet
Specifications
Features and Benefits
- Sealed to outside environment
- Double wall construction
Specifications
Product Classification
Product Type | Power supply enclosure |
General Specifications
Access | Front door | Rear door |
Batteries | Not included |
Batteries Supported | 180 A-h batteries |
Cabinet Type | Battery back-up cabinet |
Color | Beige |
Cooling | Heat exchange |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 914.4 mm | 36 in |
Depth | 990.6 mm | 39 in |
Electrical Specifications
Battery String Current, maximum | 4320 A-h @ 24 Vdc |
Voltage | 24 Vdc | 48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | OSHA | Telcordia GR-487 |
Packaging and Weights
Weight, net | 371.946 kg | 820 lb |
Weight, with batteries, typical | 1995.806 kg | 4400 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply enclosure |
General Specifications
Access | Front door | Rear door |
Batteries | Not included |
Batteries Supported | 180 A-h batteries |
Cabinet Type | Battery back-up cabinet |
Color | Beige |
Cooling | Heat exchange |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 914.4 mm | 36 in |
Depth | 990.6 mm | 39 in |
Electrical Specifications
Battery String Current, maximum | 4320 A-h @ 24 Vdc |
Voltage | 24 Vdc | 48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | OSHA | Telcordia GR-487 |
Packaging and Weights
Weight, net | 371.946 kg | 820 lb |
Weight, with batteries, typical | 1995.806 kg | 4400 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse