Warning Icon
This product was discontinued on: June 23, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

PCH-BBXX-025

  • Available in:
  • EMEA
  • Latin America
  • North America

DS3 Patch Cord, Coax, BNC to BNC, black, 25 ft

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type DS3 patch cord
Product Series DS3

General Specifications

Cable Type 735A, 12 pack
Interface, Connector A BNC plug
Interface, Connector B BNC plug
Jacket Color Black

Dimensions

Cord Length 7.62 m | 25 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type DS3 patch cord
Product Series DS3

General Specifications

Cable Type 735A, 12 pack
Interface, Connector A BNC plug
Interface, Connector B BNC plug
Jacket Color Black

Dimensions

Cord Length 7.62 m | 25 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification