Warning Icon
This product was discontinued on: December 13, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

66242541-03 | 6624 2 541-03

  • Available in:
  • Australia/New Zealand
  • EMEA

LSA-PLUS® Patch Cord, 2/4-4S pole, 3 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Copper patch cord
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

ANSI/TIA Category 3
Interface, Connector A LSA-PLUS plug
Interface, Connector B LSA-PLUS plug
Jacket Color Gray
Pairs, quantity 2

Dimensions

Cord Length 3 m | 9.843 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Copper patch cord
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

ANSI/TIA Category 3
Interface, Connector A LSA-PLUS plug
Interface, Connector B LSA-PLUS plug
Jacket Color Gray
Pairs, quantity 2

Dimensions

Cord Length 3 m | 9.843 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification