CLT4HR-CO
MQ Multiport cluster 4 ports cable assembly with interface type MQ female to 4.3-10 male Right angle,size 1/4"
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | MQ |
Warranty | Two years |
General Specifications
Attachment, Connector A | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Right angle |
Interface, Connector A | MQ Female |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Dimensions
Nominal Size | 1/4 in |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1.000 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1.000 in |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Immersion Test Method | IEC 60529, IP67 |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | MQ |
Warranty | Two years |
General Specifications
Attachment, Connector A | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Right angle |
Interface, Connector A | MQ Female |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Dimensions
Nominal Size | 1/4 in |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1.000 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1.000 in |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Immersion Test Method | IEC 60529, IP67 |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse