Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-PNMNR-1M5

Base Product: F1A-PNMNR

FSJ1-50A SureFlex® Jumper with interface types N Male and N Male Right Angle, 1.5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 1.5 m | 4.921 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.288 18.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 1.5 m | 4.921 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.288 18.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted