F1P43A-PNMNF-1M
FSJ1P-50A SureFlex® Jumper with interface types N Male and N Female, 1 m
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | N Male |
Interface, Connector B | N Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
680–806 MHz | 1.150 | 23.13 |
806–960 MHz | 1.130 | 24.29 |
1427–1535 MHz | 1.130 | 24.29 |
1700–2300 MHz | 1.150 | 23.13 |
2535–2655 MHz | 1.250 | 19.09 |
3400–3800 MHz | 1.250 | 19.09 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | N Male |
Interface, Connector B | N Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 1 m | 3.281 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
680–806 MHz | 1.150 | 23.13 |
806–960 MHz | 1.130 | 24.29 |
1427–1535 MHz | 1.130 | 24.29 |
1700–2300 MHz | 1.150 | 23.13 |
2535–2655 MHz | 1.250 | 19.09 |
3400–3800 MHz | 1.250 | 19.09 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse