Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MLOC4-RGXF-1M5

Base Product: MLOC4-RGXF

HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 1.5 meters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Body Style, Connector A Straight
Interface, Connector A M-LOC Female
Specification Sheet Revision Level A

Dimensions

Length 1.5 m | 4.921 ft
Cable Length Unit Meters
Nominal Size 0.141 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band Gated VSWR Gated Return Loss (dB)
1000–3000 MHz 1.070 30.00
3000–4200 MHz 1.110 26.00
4200–5000 MHz 1.120 25.00

Mechanical Specifications

Minimum Bend Radius, multiple Bends 40 mm | 1.575 in
Minimum Bend Radius, Single Bend 8 mm | 0.315 in

Environmental Specifications

Installation temperature -55 °C to +85 °C (-67 °F to +185 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Body Style, Connector A Straight
Interface, Connector A M-LOC Female
Specification Sheet Revision Level A

Dimensions

Length 1.5 m | 4.921 ft
Cable Length Unit Meters
Nominal Size 0.141 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band Gated VSWR Gated Return Loss (dB)
1000–3000 MHz 1.070 30.00
3000–4200 MHz 1.110 26.00
4200–5000 MHz 1.120 25.00

Mechanical Specifications

Minimum Bend Radius, multiple Bends 40 mm | 1.575 in
Minimum Bend Radius, Single Bend 8 mm | 0.315 in

Environmental Specifications

Installation temperature -55 °C to +85 °C (-67 °F to +185 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant