Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DPJ-212

Base Product

HELIAX® Direct, Power cable jumper, 2 x 12 AWG

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of DPJ-212 by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Conductors, quantity Conductor Gauge, singles Conductor Type, singles
DPJ-212-380V DPJ-212-380V
PowerShift Metro® Power cable assembly from FOSC to Power Node, 2 x 12 AWG, shielded, End 1: DC connector, End 2: Blunt cut, available lengths (ft) 50, 100, 200, 400, 600, 800, 1000
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® PowerShift Metro® DPJ Power cable assembly 2 12 AWG Stranded
DPJ-212-48V-40 DPJ-212-48V-40
PowerShift Metro® Power cable assembly from Remote Node to RRU, 2 x 12 AWG, shielded, End 1: RRU ready, End 2: Blunt cut, DC connector included, 40ft
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® PowerShift Metro® DPJ Power cable assembly 2 12 AWG Stranded

Product Classification

Portfolio CommScope®
Product Type Power cable assembly
Product Series DPJ

Product Classification

Portfolio CommScope®
Product Type Power cable assembly
Product Series DPJ

Product Specification

Product Specification