PCA-16-25MM2-2C-HL
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® power adaptor, 2 Core DC Power Cable connection. Input Power Cable conductor size as 2.5mm2~25mm2 and Output Power Cable conductor size as 2.5mm2~16mm2. Shield contact size as 4~6mm2. Glands at both ends providing a IP67 weatherproof performance
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power adapter |
Product Brand | HELIAX® |
Product Series | PCA |
Dimensions
Width | 45 mm | 1.772 in |
Length | 140 mm | 5.512 in |
Cable Outer Diameter | Input end: 20–25 mm | Output end: 10–14 mm |
Power Contact Size | I/P: 2.5–25 mm2 (copper) | O/P: 2.5–16 mm2 (copper) |
Shield Contact Size | 4–6 mm² |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Current Rating, maximum | 70 A |
Insulation Resistance, minimum | 1000 MOhm |
Voltage Rating | 48 Vdc |
Withstand Voltage | 300 Vdc @ 60 sec |
Material Specifications
Contact Base Material | Copper alloy |
Contact Plating Material | Min 4μm Sn on 0.76μm Ni |
Housing Material | PA66 | PC/ABS |
Mechanical Specifications
Tensile Force | 50 N | 11.240 lbf |
Connecting Operations, maximum | 5 |
Locking Force | 2.5 Nm for all cable glands |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Ingress Protection Test Method | IP67 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power adapter |
Product Brand | HELIAX® |
Product Series | PCA |
Dimensions
Width | 45 mm | 1.772 in |
Length | 140 mm | 5.512 in |
Cable Outer Diameter | Input end: 20–25 mm | Output end: 10–14 mm |
Power Contact Size | I/P: 2.5–25 mm2 (copper) | O/P: 2.5–16 mm2 (copper) |
Shield Contact Size | 4–6 mm² |
Electrical Specifications
Current Rating, maximum | 70 A |
Insulation Resistance, minimum | 1000 MOhm |
Voltage Rating | 48 Vdc |
Withstand Voltage | 300 Vdc @ 60 sec |
Material Specifications
Contact Base Material | Copper alloy |
Contact Plating Material | Min 4μm Sn on 0.76μm Ni |
Housing Material | PA66 | PC/ABS |
Mechanical Specifications
Tensile Force | 50 N | 11.240 lbf |
Connecting Operations, maximum | 5 |
Locking Force | 2.5 Nm for all cable glands |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Ingress Protection Test Method | IP67 |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
PCA-16-25MM2-2C Installation Instructions

PCA-16-25MM2-2C Installation Instructions
Installation Instruction
Product Compliance Documentation
Product Specification
Video
PCA-16-25MM2-2C Installation Instructions

PCA-16-25MM2-2C Installation Instructions
Other Ways to Browse