1933535-1
- Available in:
- Asia
- Latin America
- North America
Vertical Cable Management Panel, double-sided, 10 in, black
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable management hardware |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Orientation | Vertical |
Dimensions
Height | 2133.6 mm | 84 in |
Depth | 215.9 mm | 8.5 in |
Material Specifications
Material Type | Polycarbonate |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable management hardware |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Orientation | Vertical |
Dimensions
Height | 2133.6 mm | 84 in |
Depth | 215.9 mm | 8.5 in |
Material Specifications
Material Type | Polycarbonate |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse