Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760219956 | HTC-24SM-1206-APVD

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® Hybrid Cable, UL Type TC-OF-ER

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand HELIAX®

General Specifications

Application Remote radio head
Cable Type Wireless feeder
Conductors, quantity 12
Construction Type Shielded
Fiber Short Description RFF – 6AWG
Inner Shield (Tape) Material Corrugated aluminum
Jacket Color Black
Outer Shield (Tape) Material PVC
Strength Members Glass reinforced plastic rod
Subunit, quantity 2
Fibers per Subunit, quantity 12
Total Fiber Count 24
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Buffer Tube/Subunit Diameter 6.096 mm | 0.24 in
Diameter Over Jacket 36.068 mm | 1.42 in
Conductor Gauge 6 AWG

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 1.352 ohms/km | 0.412 ohms/kft

Representative Image

Click on image to enlarge.

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 721.36 mm | 28.4 in
Minimum Bend Radius, multiple bends, unloaded 360.68 mm | 14.2 in
Minimum Bend Radius, single bend, unloaded 251.46 mm | 9.9 in
Tensile Load, long term, maximum 2001.699 N | 450 lbf
Tensile Load, short term, maximum 6672.33 N | 1500 lbf
Compression 4.465 kg/mm | 250 lb/in
Compression Test Method FOTP-41
Flex Test Method FOTP-104
Impact 5.884 N-m | 4.34 ft lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2/B2 | G.657.A2/B2

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409 | UL 1277
Environmental Space Wireless installation

Packaging and Weights

Cable weight 2366.181 kg/km | 1590 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand HELIAX®

General Specifications

Application Remote radio head
Cable Type Wireless feeder
Conductors, quantity 12
Construction Type Shielded
Fiber Short Description RFF – 6AWG
Inner Shield (Tape) Material Corrugated aluminum
Jacket Color Black
Outer Shield (Tape) Material PVC
Strength Members Glass reinforced plastic rod
Subunit, quantity 2
Fibers per Subunit, quantity 12
Total Fiber Count 24
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Buffer Tube/Subunit Diameter 6.096 mm | 0.24 in
Diameter Over Jacket 36.068 mm | 1.42 in
Conductor Gauge 6 AWG

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 1.352 ohms/km | 0.412 ohms/kft

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 721.36 mm | 28.4 in
Minimum Bend Radius, multiple bends, unloaded 360.68 mm | 14.2 in
Minimum Bend Radius, single bend, unloaded 251.46 mm | 9.9 in
Tensile Load, long term, maximum 2001.699 N | 450 lbf
Tensile Load, short term, maximum 6672.33 N | 1500 lbf
Compression 4.465 kg/mm | 250 lb/in
Compression Test Method FOTP-41
Flex Test Method FOTP-104
Impact 5.884 N-m | 4.34 ft lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2/B2 | G.657.A2/B2

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409 | UL 1277
Environmental Space Wireless installation

Packaging and Weights

Cable weight 2366.181 kg/km | 1590 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification