Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DPT-408-APE-15M

  • Available in:
  • North America

HELIAX® 408 Power Cable, 4 conductor 8 AWG, 15 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®
Product Series DPT
Ordering Note CommScope® non-standard product | CommScope® standard product in Asia Pacific

General Specifications

Cable Type Power
Conductors, quantity 4
Construction Type Discrete power cable
Jacket Color Black
Supported Application Industrial

Dimensions

Cable Length 14.935 m | 49 ft
Diameter Over Dielectric 4.409 mm | 0.1736 in
Diameter Over Jacket, nominal 18.39 mm | 0.724 in
Diameter Over Shield 15.469 mm | 0.609 in
Jacket Thickness 1.549 mm | 0.061 in
Conductor Gauge, singles 8 AWG

Electrical Specifications

Conductor dc Resistance 2.133 ohms/km | 0.65 ohms/kft
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Bare copper
Insulation Material, singles PVC
Jacket Material MDPE
Shield (Tape) Material Corrugated aluminum

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations

Packaging and Weights

Cable weight 526.810 kg/km | 354 lb/kft

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®
Product Series DPT
Ordering Note CommScope® non-standard product | CommScope® standard product in Asia Pacific

General Specifications

Cable Type Power
Conductors, quantity 4
Construction Type Discrete power cable
Jacket Color Black
Supported Application Industrial

Dimensions

Cable Length 14.935 m | 49 ft
Diameter Over Dielectric 4.409 mm | 0.1736 in
Diameter Over Jacket, nominal 18.39 mm | 0.724 in
Diameter Over Shield 15.469 mm | 0.609 in
Jacket Thickness 1.549 mm | 0.061 in
Conductor Gauge, singles 8 AWG

Electrical Specifications

Conductor dc Resistance 2.133 ohms/km | 0.65 ohms/kft
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Bare copper
Insulation Material, singles PVC
Jacket Material MDPE
Shield (Tape) Material Corrugated aluminum

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations

Packaging and Weights

Cable weight 526.810 kg/km | 354 lb/kft

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist