EWP63-59W
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 51.1 mm | 2.012 in |
Diameter Over Jacket (H Plane) | 29.5 mm | 1.161 in |
Cable Volume | 855 L/km | 9.203 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.001 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz |
Operating Frequency Band | 5.8 – 7.125 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
5.8 GHz | 4.980 | 1.518 | 4.36 | 72.40 |
6.0 GHz | 4.824 | 1.470 | 4.50 | 74.50 |
6.2 GHz | 4.697 | 1.432 | 4.62 | 76.40 |
6.4 GHz | 4.592 | 1.400 | 4.73 | 78.00 |
6.6 GHz | 4.504 | 1.373 | 4.82 | 79.50 |
6.8 GHz | 4.429 | 1.350 | 4.90 | 80.90 |
7.0 GHz | 4.366 | 1.331 | 4.97 | 82.10 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
5.8–7.125 GHz | 1.060 | 30.72 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 740 mm | 29.134 in |
Minimum Bend Radius, Single Bend (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Single Bend (H Plane) | 510 mm | 20.079 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.76 kg/m | 0.511 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 51.1 mm | 2.012 in |
Diameter Over Jacket (H Plane) | 29.5 mm | 1.161 in |
Cable Volume | 855 L/km | 9.203 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.001 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz |
Operating Frequency Band | 5.8 – 7.125 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
5.8 GHz | 4.980 | 1.518 | 4.36 | 72.40 |
6.0 GHz | 4.824 | 1.470 | 4.50 | 74.50 |
6.2 GHz | 4.697 | 1.432 | 4.62 | 76.40 |
6.4 GHz | 4.592 | 1.400 | 4.73 | 78.00 |
6.6 GHz | 4.504 | 1.373 | 4.82 | 79.50 |
6.8 GHz | 4.429 | 1.350 | 4.90 | 80.90 |
7.0 GHz | 4.366 | 1.331 | 4.97 | 82.10 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
5.8–7.125 GHz | 1.060 | 30.72 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 740 mm | 29.134 in |
Minimum Bend Radius, Single Bend (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Single Bend (H Plane) | 510 mm | 20.079 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.76 kg/m | 0.511 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse