C112CNSG
Base Product: WAVEGUIDE-COAX-TRANSITION
Waveguide/Coaxial Cable Transition for WR112, 7.05–10.0 GHz, with interface types N Female and CPR112G, gray
Specifications
Product Classification
Product Type | Waveguide/Coaxial Cable Transition |
General Specifications
Component | Waveguide/Coaxial Cable Transition |
Interface | N Female |
Interface 2 | CPR112G |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Operating Frequency Band | 7.05 – 10.0 GHz |
VSWR | 1.100000023841858 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Waveguide/Coaxial Cable Transition |
General Specifications
Component | Waveguide/Coaxial Cable Transition |
Interface | N Female |
Interface 2 | CPR112G |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Operating Frequency Band | 7.05 – 10.0 GHz |
VSWR | 1.100000023841858 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse