760233726
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC Port Blocker, Yellow, 25 pcs
Features and Benefits
- Blocks duplex LC adapter port from unauthorized connection
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Tool |
General Specifications
Application | Used to block LC duplex adapter ports to prevent connection to secure ports |
Packaging and Weights
Included | Packs, 25 pieces |
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Tool |
General Specifications
Application | Used to block LC duplex adapter ports to prevent connection to secure ports |
Packaging and Weights
Included | Packs, 25 pieces |
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
![](https://play.vidyard.com/qZsNryA8oE7XsHVBFUJoka.jpg)
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
![](https://play.vidyard.com/qZsNryA8oE7XsHVBFUJoka.jpg)
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
Warranty
Other Ways to Browse