Warning Icon
This product was discontinued on: December 9, 2008

For other alternatives, please contact us for more information.

0 Replacement products available

H4.5PDM

7-16 DIN Male with gas barrier for 5/8 in HJ4.5-50 air dielectric cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ4.5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 85.852 mm | 3.38 in
Diameter 34.036 mm | 1.34 in
Nominal Size 5/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6600 MHz
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
450–1000 MHz 1.020 40.09
1000–2000 MHz 1.023 38.89
2000–3000 MHz 1.025 38.17
3000–4000 MHz 1.029 36.90
4000–5200 MHz 1.094 26.96

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 0.37 kg | 0.816 lb

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ4.5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 85.852 mm | 3.38 in
Diameter 34.036 mm | 1.34 in
Nominal Size 5/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6600 MHz
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
450–1000 MHz 1.020 40.09
1000–2000 MHz 1.023 38.89
2000–3000 MHz 1.025 38.17
3000–4000 MHz 1.029 36.90
4000–5200 MHz 1.094 26.96

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 0.37 kg | 0.816 lb

Product Specification

Product Specification