F1TSR-HF
SMA Male Right Angle for 1/4 in FSJ1-50A cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style | Right angle |
Cable Family | FSJ1-50A |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | SMA Male |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 18.8 mm | 0.740 in |
Width | 10.92 mm | 0.430 in |
Length | 20.83 mm | 0.820 in |
Right Angle Length | 18.8 mm | 0.740 in |
Nominal Size | 1/4 in |
Electrical Specifications
Average Power at Frequency | 0.4 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1000 V |
Inner Contact Resistance, maximum | 3 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 18000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 2.5 kW |
RF Operating Voltage, maximum (vrms) | 565 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–2700 MHz | 1.058 | 31.00 |
2700–4000 MHz | 1.065 | 30.04 |
4000–6000 MHz | 1.119 | 25.01 |
6000–9000 MHz | 1.196 | 20.99 |
9000–10200 MHz | 1.222 | 20.01 |
10000–12000 MHz | 1.260 | 19.00 |
12000–16200 MHz | 1.290 | 18.00 |
16200–18000 MHz | 1.433 | 14.99 |
Mechanical Specifications
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Coupling Nut Proof Torque | 1.7 N-m | 15.046 in lb |
Coupling Nut Proof Torque Method | IEC 61169-15:9.3.6 |
Coupling Nut Retention Force | 180.02 N | 40.470 lbf |
Coupling Nut Retention Force Method | IEC 61169-15:9.3.11 |
Insertion Force | 22.02 N | 4.950 lbf |
Insertion Force Method | IEC 61169-15:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-15:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Weight, net | 8.76 g | 0.019 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style | Right angle |
Cable Family | FSJ1-50A |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | SMA Male |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 18.8 mm | 0.740 in |
Width | 10.92 mm | 0.430 in |
Length | 20.83 mm | 0.820 in |
Right Angle Length | 18.8 mm | 0.740 in |
Nominal Size | 1/4 in |
Electrical Specifications
Average Power at Frequency | 0.4 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1000 V |
Inner Contact Resistance, maximum | 3 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 18000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 2.5 kW |
RF Operating Voltage, maximum (vrms) | 565 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–2700 MHz | 1.058 | 31.00 |
2700–4000 MHz | 1.065 | 30.04 |
4000–6000 MHz | 1.119 | 25.01 |
6000–9000 MHz | 1.196 | 20.99 |
9000–10200 MHz | 1.222 | 20.01 |
10000–12000 MHz | 1.260 | 19.00 |
12000–16200 MHz | 1.290 | 18.00 |
16200–18000 MHz | 1.433 | 14.99 |
Mechanical Specifications
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Coupling Nut Proof Torque | 1.7 N-m | 15.046 in lb |
Coupling Nut Proof Torque Method | IEC 61169-15:9.3.6 |
Coupling Nut Retention Force | 180.02 N | 40.470 lbf |
Coupling Nut Retention Force Method | IEC 61169-15:9.3.11 |
Insertion Force | 22.02 N | 4.950 lbf |
Insertion Force Method | IEC 61169-15:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-15:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Weight, net | 8.76 g | 0.019 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse