Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

7776597-0006 | CAP L 17E/19/23/25 F-DC

Base Product: CAP-L

Carrier Access Point with 4-Band Support for Low Power AWS 1700, PCS 1900, WCS 2300, and TDD 2500 Applications, Fiber Fed, External DC Powered, without Fan Kit

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP L

General Specifications

Fan Kit Not included
Fed Type Fiber fed
Note Detailed Product Specifications are available. Please contact your local ANDREW representative.
Power Class Low
Powering Type External DC powered

Electrical Specifications

License Band AWS 1700 | PCS 1900 | TDD 2500 | WCS 2300
Voltage Range -60 to -36 Vdc

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP L

General Specifications

Fan Kit Not included
Fed Type Fiber fed
Note Detailed Product Specifications are available. Please contact your local ANDREW representative.
Power Class Low
Powering Type External DC powered

Electrical Specifications

License Band AWS 1700 | PCS 1900 | TDD 2500 | WCS 2300
Voltage Range -60 to -36 Vdc

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification