7840984-0001 | CAP M 80-85/17E/19/26 F-AC
Base Product: CAP-M
Carrier Access Point with 4-Band Support for Medium Power SMR 800, CEL 850, AWS 1700, PCS 1900 and IMT 2600 Applications, Fiber Fed AC
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Medium |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | AWS 1700 | CEL 850 | IMT 2600 | PCS 1900 | SMR 800 |
Voltage Range | 100–240 Vac |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Medium |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | AWS 1700 | CEL 850 | IMT 2600 | PCS 1900 | SMR 800 |
Voltage Range | 100–240 Vac |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse