Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7845389-0034 | UAP2 80-85/17E/19/37T C-PE

Base Product: UAP2

Carrier Access Point with MIMO 2x2 Radio Module for Low Power SMR 800, CEL 850, AWS 1700, PCS 1900, and C-Band Applications, Copper fed, PoE++

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Access point
Product Brand ERA®
Product Series UAP2

General Specifications

Antenna Type MIMO Antenna
Fan Kit Included
Fed Type Copper fed
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low
Powering Type PoE powered

Electrical Specifications

License Band AWS 1700 | C-Band | CEL 850 | PCS 1900 | SMR 800

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Access point
Product Brand ERA®
Product Series UAP2

General Specifications

Antenna Type MIMO Antenna
Fan Kit Included
Fed Type Copper fed
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low
Powering Type PoE powered

Electrical Specifications

License Band AWS 1700 | C-Band | CEL 850 | PCS 1900 | SMR 800

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification