7661581 | Wall Mounting kit CAP H
Wall Mounting Kit to mount a CAP H (M2-Cabinet) to a wall
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Packaging and Weights
Height, packed | 125 mm | 4.921 in |
Width, packed | 292 mm | 11.496 in |
Depth, packed | 286 mm | 11.260 in |
Included | 2 brackets per kit (1 set) |
Weight, gross | 1.8 kg | 3.968 lb |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Packaging and Weights
Height, packed | 125 mm | 4.921 in |
Width, packed | 292 mm | 11.496 in |
Depth, packed | 286 mm | 11.260 in |
Included | 2 brackets per kit (1 set) |
Weight, gross | 1.8 kg | 3.968 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse