Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A7818453 | Optical Multiplexer, 4 channels

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

CWDM Fiber Optical Module, Mux, 1350-1410 nm, LC/PC, 4 channels

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Trade Agreements Act (TAA) compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type CWDM module
Product Series LGX

General Specifications

Device Type Plug-in module
Functionality Multiplexing

Dimensions

Height 29 mm | 1.142 in
Width 130 mm | 5.118 in
Depth 185 mm | 7.283 in

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 275 mm | 10.827 in
Depth, packed 160 mm | 6.299 in
Weight, gross 0.5 kg | 1.102 lb
Weight, net 0.4 kg | 0.882 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type CWDM module
Product Series LGX

General Specifications

Device Type Plug-in module
Functionality Multiplexing

Dimensions

Height 29 mm | 1.142 in
Width 130 mm | 5.118 in
Depth 185 mm | 7.283 in

Packaging and Weights

Height, packed 65 mm | 2.559 in
Width, packed 275 mm | 10.827 in
Depth, packed 160 mm | 6.299 in
Weight, gross 0.5 kg | 1.102 lb
Weight, net 0.4 kg | 0.882 lb

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification