TFAH-ES70/80-37
ION®-B Series High Power Remote Unit for LMR 700 and LMR 800 Band High Power Applications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | LMR 700 | LMR 800 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 758 – 775 MHz (LMR 700) | 851 – 869 MHz (LMR 800) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | LMR 700 | LMR 800 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 758 – 775 MHz (LMR 700) | 851 – 869 MHz (LMR 800) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse