Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

7708032

ION® Mains Block Kit, Vdc for PSDU with Cooling Unit

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Block kit
Product Brand ION®

General Specifications

Cable, quantity 3
Connector A dc connector, female, two contacts
Connector B Wire ends, 1.5 mm²
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 153 mm | 6.024 in
Width 175 mm | 6.89 in
Depth 51 mm | 2.008 in
Length 1000 mm | 39.37 in
Cable Gauge 16 AWG

Electrical Specifications

Electrical Safety Standard EN 60950
Voltage Range -40 to -70 Vdc

Packaging and Weights

Included 4x lens head screws ST5.5/13 | Cable | Connector block
Weight, net 0.72 kg | 1.587 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Block kit
Product Brand ION®

General Specifications

Cable, quantity 3
Connector A dc connector, female, two contacts
Connector B Wire ends, 1.5 mm²
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 153 mm | 6.024 in
Width 175 mm | 6.89 in
Depth 51 mm | 2.008 in
Length 1000 mm | 39.37 in
Cable Gauge 16 AWG

Electrical Specifications

Electrical Safety Standard EN 60950
Voltage Range -40 to -70 Vdc

Packaging and Weights

Included 4x lens head screws ST5.5/13 | Cable | Connector block
Weight, net 0.72 kg | 1.587 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification