860641110-FK | FOUNDATION KIT FOR 8" AND 10" COMMSCOPE POLES
FOUNDATION KIT FOR 8" AND 10" COMMSCOPE POLES
Features and Benefits
Foundation kti that is compatible with the below series of poles:
860641110
860651965
860649813
860658566
860649750
860648037
860650199
860641110
860651965
860649813
860658566
860649750
860648037
860650199
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Height | 1219.200 mm | 48 in |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Material Specifications
Material Type | Galvanized steel |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Height | 1219.200 mm | 48 in |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Material Specifications
Material Type | Galvanized steel |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse