Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760240957 | 30" Pole Cab with Round Shaft
    Bottom of the Pole, 30in Square 4G/5G capable Concealment Enclosure to house and conceal multiple low to high power radios and any other wireless infrastructure equipment in a cabinet at the base of the pole.

760237427 | 26" Pole Cab with Round Shaft

Bottom of the Pole, 26in Square 4G/5G capable Concealment Enclosure to house and conceal multiple low to high power radios and any other wireless infrastructure equipment in a cabinet at the base of the pole.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Available with Pole Top concealment, mmWave 5G mounting, luminaire arms.
  • Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
  • Pole top concealment module for LAA/CBRS radio mounting
  • Flexible configuration accepts low to high-power single or dual band radios, Integrated AC load center/OVP and Disconnect and integrated AC/DC rectifier options

Product Classification

Product Type Pole cab
Product Brand Metro Cell
Ordering Note ANDREW® standard product with terms
Warranty One year

General Specifications

Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010)
Compatible Foundation Type Poured Concrete | Pre-Cast Concrete
Compatible Smart Devices Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI
Cooling Fan Cooling
Power Supply Compatibility ABB CC1600 | CCI PSU-1200W-48-N | DELTA 2.0 | PSU-AC-08
Radio Compatibility, Ericsson (1) 8843/4449 dual-band high power radio and (2) PSU-AC08 | 220x | 440x | Power Distribution
Radio Compatibility, Nokia AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Airscale micro | Power Distribution
Radio Compatibility Samsung Power Distribution | RF4402D-D1A | RT2201-46A | RT4401-48A
Radios Included None

Dimensions

Height Note 4 ft tall Equipment Cabinet Base
Pole Height Options 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft
Width 660.400 mm | 26 in
Depth 660.4 mm | 26 in
Depth Note Square
Pole Diameter 203.2 mm | 8 in

Electrical Specifications

Power/Fiber Input AC load center with OVP and disconnect

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Steel

Environmental Specifications

Thermal Compliance GR-487

Product Classification

Product Type Pole cab
Product Brand Metro Cell
Ordering Note ANDREW® standard product with terms
Warranty One year

General Specifications

Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010)
Compatible Foundation Type Poured Concrete | Pre-Cast Concrete
Compatible Smart Devices Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI
Cooling Fan Cooling
Power Supply Compatibility ABB CC1600 | CCI PSU-1200W-48-N | DELTA 2.0 | PSU-AC-08
Radio Compatibility, Ericsson (1) 8843/4449 dual-band high power radio and (2) PSU-AC08 | 220x | 440x | Power Distribution
Radio Compatibility, Nokia AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Airscale micro | Power Distribution
Radio Compatibility Samsung Power Distribution | RF4402D-D1A | RT2201-46A | RT4401-48A
Radios Included None

Dimensions

Height Note 4 ft tall Equipment Cabinet Base
Pole Height Options 6.096 m | 20 ft | 7.62 m | 25 ft | 9.144 m | 30 ft | 10.668 m | 35 ft | 12.192 m | 40 ft
Width 660.400 mm | 26 in
Depth 660.4 mm | 26 in
Depth Note Square
Pole Diameter 203.2 mm | 8 in

Electrical Specifications

Power/Fiber Input AC load center with OVP and disconnect

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Steel

Environmental Specifications

Thermal Compliance GR-487