Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SCSMRU-302-M

Small Cell Ring Mount for Poles 3.5" to 6". Includes (3) 2.375" OD x 63" Mounting Pipes. Pole Top Mount sold separately.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Stand-off mount | Wood pole mount

General Specifications

Mounting Wood pole
Pipe, quantity 3
Sectors, quantity 3

Dimensions

Pipe Length 1600.200 mm | 63 in
Mounting Diameter, maximum 152.400 mm | 6 in
Mounting Diameter, minimum 88.900 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Plain end pipes (3) | Wood pole mount
Packaging quantity 1
Weight, net 69.47 lb | 153.155 lb

Product Classification

Product Type Stand-off mount | Wood pole mount

General Specifications

Mounting Wood pole
Pipe, quantity 3
Sectors, quantity 3

Dimensions

Pipe Length 1600.200 mm | 63 in
Mounting Diameter, maximum 152.400 mm | 6 in
Mounting Diameter, minimum 88.900 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Plain end pipes (3) | Wood pole mount
Packaging quantity 1
Weight, net 69.47 lb | 153.155 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification