Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A7803902 | SFP+, 10GBase CWDM-410, up to 40 km, TAA

Small form factor pluggable+ Module, 10G BASE, CWDM, Singlemode, TAA compliant

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Trade Agreements Act (TAA) compliant

Product Classification

Product Type Optical module
Product Series SFP+

General Specifications

Interface LC/UPC
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 12 mm | 0.472 in
Width 14 mm | 0.551 in
Depth 57 mm | 2.244 in

Optical Specifications

Fiber Type 9/125 µm, singlemode
Average Optical Output Power, maximum 6 dBm
Average Optical Output Power, minimum 1 dBm
Rx/Tx Power Accuracy ±3dB / ±3dB
Operating Wavelength 1260 – 1610 nm (Rx) | 1410 nm
Receiver Sensitivity, maximum –14.4 dBm
Receiver Overload +1 dBm

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)

Packaging and Weights

Height, packed 20 mm | 0.787 in
Width, packed 105 mm | 4.134 in
Depth, packed 65 mm | 2.559 in
Packaging quantity 1
Packaging Type Box
Weight, gross 0.036 kg | 0.079 lb
Weight, net 0.022 kg | 0.049 lb

Product Classification

Product Type Optical module
Product Series SFP+

General Specifications

Interface LC/UPC
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 12 mm | 0.472 in
Width 14 mm | 0.551 in
Depth 57 mm | 2.244 in

Optical Specifications

Fiber Type 9/125 µm, singlemode
Average Optical Output Power, maximum 6 dBm
Average Optical Output Power, minimum 1 dBm
Rx/Tx Power Accuracy ±3dB / ±3dB
Operating Wavelength 1260 – 1610 nm (Rx) | 1410 nm
Receiver Sensitivity, maximum –14.4 dBm
Receiver Overload +1 dBm

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)

Packaging and Weights

Height, packed 20 mm | 0.787 in
Width, packed 105 mm | 4.134 in
Depth, packed 65 mm | 2.559 in
Packaging quantity 1
Packaging Type Box
Weight, gross 0.036 kg | 0.079 lb
Weight, net 0.022 kg | 0.049 lb

Product Specification

Product Specification