Warning Icon
This product will be discontinued on: December 30, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

E14F55P18-V

Diplexer, 700/900 MHz, RJ40, dc block on all ports with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • dc/AISG blocking on all ports
  • Single configuration
  • New 4.3-10 connectors for improved PIM performance and size reduction

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC79X
Color Gray
Common Port Label Port 3
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 307 mm | 12.087 in
Width 170 mm | 6.693 in
Depth 101 mm | 3.976 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss Ripple, maximum 0.2 dB
Electrical Safety Standard EN 60950
Electromagnetic Compatibility/Interference (EMC/EMI) EN 55022 | ETSI 301 489-1 V1.8.1
Impedance 50 ohm
License Band, Band Pass APT 700 | CEL 900 | EDD 800 | LMR 750

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method No dc/AISG pass-through
dc/AISG Pass-through, combiner dc/AISG blocking on all ports
dc/AISG Pass-through, demultiplexer dc/AISG blocking on all ports
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 698-803 880-960
License Band APT 700, Band Pass CEL 900, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 698–803 880–960
Insertion Loss, maximum, dB 0.50 0.50
Insertion Loss, typical, dB 0.25 0.25
Return Loss, minimum, dB 18 18
Return Loss, typical, dB 20 20
Isolation, minimum, dB 50 50
Isolation, typical, dB 55 55
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -158 -158
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Mechanical Specifications

Mechanical Shock Test Method IEC 60068-2-27
Wind Speed, maximum 200 km/h (124 mph)

Environmental Specifications

Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67
Mean Time Between Failures, minimum 1000000 h
Thermal Shock Test Method IEC 60068-2-14
UV Resistance Test Method IEC 60068-2-5
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Included Mounting hardware
Volume 2.8 L
Weight, net 4.1 kg | 9.039 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC79X
Color Gray
Common Port Label Port 3
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 307 mm | 12.087 in
Width 170 mm | 6.693 in
Depth 101 mm | 3.976 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Insertion Loss Ripple, maximum 0.2 dB
Electrical Safety Standard EN 60950
Electromagnetic Compatibility/Interference (EMC/EMI) EN 55022 | ETSI 301 489-1 V1.8.1
Impedance 50 ohm
License Band, Band Pass APT 700 | CEL 900 | EDD 800 | LMR 750

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method No dc/AISG pass-through
dc/AISG Pass-through, combiner dc/AISG blocking on all ports
dc/AISG Pass-through, demultiplexer dc/AISG blocking on all ports
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 698-803 880-960
License Band APT 700, Band Pass CEL 900, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 698–803 880–960
Insertion Loss, maximum, dB 0.50 0.50
Insertion Loss, typical, dB 0.25 0.25
Return Loss, minimum, dB 18 18
Return Loss, typical, dB 20 20
Isolation, minimum, dB 50 50
Isolation, typical, dB 55 55
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -158 -158
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Material Specifications

Finish Painted

Mechanical Specifications

Mechanical Shock Test Method IEC 60068-2-27
Wind Speed, maximum 200 km/h (124 mph)

Environmental Specifications

Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67
Mean Time Between Failures, minimum 1000000 h
Thermal Shock Test Method IEC 60068-2-14
UV Resistance Test Method IEC 60068-2-5
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Included Mounting hardware
Volume 2.8 L
Weight, net 4.1 kg | 9.039 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence