SDX159T-DL-43 | E14F06P07
Ultra Compact Twin Diplexer 80-2690MHz/3300-5925MHz, 4.3-10
Features and Benefits
- New Combining Solution to introduce 5G, 3.5GHz band
- Industry leading PIM performance
- Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
- Compact form factor with reduced size and weight
- Ideal for small cell applications
- New 4.3-10 connectors for improved PIM performance and size reduction
- dc/AISG pass-through on low frequency ports
- Twin configuration
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Modularity | 2-Twin |
Mounting | Pole | Wall |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 71 mm | 2.795 in |
Width | 104 mm | 4.094 in |
Depth | 61 mm | 2.402 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 | LAA 5000 | LMR 750 | LMR 800 | NMT 450 | PCS 1900 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | TDD 5000 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 |
dc/AISG Pass-through, combiner | Branch 1 |
dc/AISG Pass-through, demultiplexer | Branch 1 |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 80-2690 | 3300-5925 |
License Band | APT 700, Band Pass CEL 850, Band Pass CEL 900, Band Pass DCS 1800, Band Pass EDD 800, Band Pass IMT 2100, Band Pass IMT 2600, Band Pass TDD 2300, Band Pass TDD 2600, Band Pass | LAA 5000, Band Pass TDD 3500, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 80–2690 | 3300–5925 |
Insertion Loss, typical, dB | 0.20 | 0.20 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 10.0 N @ 150 km/h (2.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 4.0 N @ 150 km/h (0.9 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 0.45 L |
Weight, with mounting hardware | 1.35 kg | 2.976 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Modularity | 2-Twin |
Mounting | Pole | Wall |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 71 mm | 2.795 in |
Width | 104 mm | 4.094 in |
Depth | 61 mm | 2.402 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications
License Band, Band Pass | APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 | LAA 5000 | LMR 750 | LMR 800 | NMT 450 | PCS 1900 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | TDD 5000 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 |
dc/AISG Pass-through, combiner | Branch 1 |
dc/AISG Pass-through, demultiplexer | Branch 1 |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 80-2690 | 3300-5925 |
License Band | APT 700, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; DCS 1800, Band Pass; EDD 800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass | LAA 5000, Band Pass; TDD 3500, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 80–2690 | 3300–5925 |
Insertion Loss, typical, dB | 0.20 | 0.20 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 10.0 N @ 150 km/h (2.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 4.0 N @ 150 km/h (0.9 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 0.45 L |
Weight, with mounting hardware | 1.35 kg | 2.976 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse