E14V00P58
Interference Mitigation Filter with pass band 2575-2615 MHz
Features and Benefits
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Modularity | 4-Quad |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Inputs, quantity | 4 |
RF Outputs, quantity | 4 |
Dimensions
Height | 52 mm | 2.047 in |
Width | 214 mm | 8.425 in |
Depth | 402 mm | 15.827 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | No dc/AISG pass-through |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Band Pass
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Frequency Range, MHz | 2575–2615 | ||
Insertion Loss, typical, dB | 0.50 | ||
Return Loss, typical, dB | 20 | ||
Input Power, RMS, maximum, W | 250 | ||
Input Power, PEP, maximum, W | 1,000 | ||
3rd Order PIM, typical, dBc | -150 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Frequency Range, MHz | 2500–2570 | 2620–2690 | |
Attenuation, minimum, dB | 38.0 | 38.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 4.5 |
Weight, net | 6.8 kg | 14.991 lb |
Weight, without mounting hardware | 6.3 kg | 13.889 lb |
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Modularity | 4-Quad |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Inputs, quantity | 4 |
RF Outputs, quantity | 4 |
Dimensions
Height | 52 mm | 2.047 in |
Width | 214 mm | 8.425 in |
Depth | 402 mm | 15.827 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | No dc/AISG pass-through |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Band Pass
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Frequency Range, MHz | 2575–2615 | ||
Insertion Loss, typical, dB | 0.50 | ||
Return Loss, typical, dB | 20 | ||
Input Power, RMS, maximum, W | 250 | ||
Input Power, PEP, maximum, W | 1,000 | ||
3rd Order PIM, typical, dBc | -150 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Frequency Range, MHz | 2500–2570 | 2620–2690 | |
Attenuation, minimum, dB | 38.0 | 38.0 |
Environmental Specifications
Operating Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 4.5 |
Weight, net | 6.8 kg | 14.991 lb |
Weight, without mounting hardware | 6.3 kg | 13.889 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse