33586-1
Base Product: BENDING-TOOL-KIT
Bending Tool Kit for elliptical waveguide 85, 90, 127A, 132, 180, 220, and 240
Specifications
Specifications
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR42 | WG20 | R220 | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 135.9 cm | 53.504 in |
Width, packed | 38.7 cm | 15.236 in |
Length, packed | 10.8 cm | 4.252 in |
Packaging quantity | 1 |
Weight, gross | 2.33 kg | 5.137 lb |
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR42 | WG20 | R220 | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 135.9 cm | 53.504 in |
Width, packed | 38.7 cm | 15.236 in |
Length, packed | 10.8 cm | 4.252 in |
Packaging quantity | 1 |
Weight, gross | 2.33 kg | 5.137 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse