Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-HR0408

Base Product: PLATFORM-ACCESSORIES

Handrail Kit for EQP Series 4 ft x 8 ft equipment platform

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

Dimensions

Height 1219.200 mm | 48 in
Width 1219.200 mm | 48 in
Length 2438.400 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle brackets | Hardware | Posts
Packaging quantity 1

Product Classification

Product Type Equipment platform system

Dimensions

Height 1219.200 mm | 48 in
Width 1219.200 mm | 48 in
Length 2438.400 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle brackets | Hardware | Posts
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification