Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQP0810-DSH

Base Product: HEAVY-DUTY-PLATFORMS

Equipment Platform, 8 ft x 10 ft, base with four legs for Elevated sites, Handrail sold separately

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 457.200 mm | 18 in
Width 3048 mm | 120 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 612.8 kg | 1350.991 lb

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 457.200 mm | 18 in
Width 3048 mm | 120 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 612.8 kg | 1350.991 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification