Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TES-SS-AL333 | CLIP ANGLE

Set of 2 Clip Angles with 5/8” x 2” Hardware

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Clip kit

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included 2 brackets per kit (1 set) | Hardware
Packaging quantity 2
Weight, net 1.34 kg | 2.954 lb

Product Classification

Product Type Clip kit

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included 2 brackets per kit (1 set) | Hardware
Packaging quantity 2
Weight, net 1.34 kg | 2.954 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification