Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-HPM1250-B

Base Product: MC-HP-SERIES

Monopole Co-location Dual Pipe Mount Base Kit, 12 in to 50 in OD, 5 ft 6 in face, pipe ordered separately

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location dual pipe mount kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Height 254 mm | 10 in
Face Width 2.012 m | 6.6 ft
Width 1676.4 mm | 66 in
Length 355.6 mm | 14 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 88.9 mm | 3.5 in
Stand-off Distance 355.6 mm | 14 in
Mounting Circumference, maximum 3990.34 mm | 157.1 in
Mounting Circumference, minimum 1196.34 mm | 47.1 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 12 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

EPA with 1/2 in (12 mm) radial ice 0.353 m² | 3.8 ft²
EPA without ice 0.418 m² | 4.5 ft²

Packaging and Weights

Included Dual pipe frames | Pipe mounts | Ring mount
Packaging quantity 1
Weight, net 242.309 kg | 534.2 lb

Product Classification

Product Type Co-location dual pipe mount kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Height 254 mm | 10 in
Face Width 2.012 m | 6.6 ft
Width 1676.4 mm | 66 in
Length 355.6 mm | 14 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 88.9 mm | 3.5 in
Stand-off Distance 355.6 mm | 14 in
Mounting Circumference, maximum 3990.34 mm | 157.1 in
Mounting Circumference, minimum 1196.34 mm | 47.1 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 12 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

EPA with 1/2 in (12 mm) radial ice 0.353 m² | 3.8 ft²
EPA without ice 0.418 m² | 4.5 ft²

Packaging and Weights

Included Dual pipe frames | Pipe mounts | Ring mount
Packaging quantity 1
Weight, net 242.309 kg | 534.2 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification