Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR-APEX4-E

Base Product: RRU-MOUNTS

Apex RRU Mount for up to 4 Ericsson Radios - Mounts to Extended Spine on G2RHDX & RHDXL Series Mounts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Designed for G2 RHDX Series Mounts with Extended Spine
- Increased versatility and stability
- More RRU mounting available, reducing need for additional
mounts
-Features integrated lifting points for safe and efficient hoisting of radios to the mounting location
- Supports all typical RRH units from Ericsson, ERS and RRUS
- Better load management and Less structure stress
- Angled RRU brackets for stronger, more versatile mounting
- Decreased PIM from radio relocation (pulls radio from near
field)
- Decreased antenna pipe loading
- Compatible with towers and monopoles
- FITS 2-3/8" OD ~ 6" OD PIPES
- FOR 90 DEGREE ANGLES UP TO 4.5"
- FOR 60 DEGREE ANGLES UP TO 6.0"

Product Classification

Portfolio CommScope®
Product Type Remote radio head unit mount
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Mounting Round and angle legs

Dimensions

Height 388.620 mm | 15.3 in
Platform Width 441.960 mm | 17.4 in
Length 1031.240 mm | 40.6 in
Mounting Diameter, maximum 152.400 mm | 6 in
Mounting Diameter, minimum 60.325 mm | 2.375 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 21.473 kg | 47.34 lb

Product Classification

Portfolio CommScope®
Product Type Remote radio head unit mount
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Mounting Round and angle legs

Dimensions

Height 388.620 mm | 15.3 in
Platform Width 441.960 mm | 17.4 in
Length 1031.240 mm | 40.6 in
Mounting Diameter, maximum 152.400 mm | 6 in
Mounting Diameter, minimum 60.325 mm | 2.375 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 21.473 kg | 47.34 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification