TF-MSS-BK2
Stiff Arm Support Bracket for 2–3/8 in OD pipe
Specifications
Product Classification
Product Type | Microwave strut support |
General Specifications
Mounting | Pipe, 60.3 mm (2-3/8 in ) OD |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 76.2 mm | 3 in |
Length | 76.2 mm | 3 in |
Mounting Diameter, maximum | 114.3 mm | 4.5 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp | U-bolt |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Microwave strut support |
General Specifications
Mounting | Pipe, 60.3 mm (2-3/8 in ) OD |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 76.2 mm | 3 in |
Length | 76.2 mm | 3 in |
Mounting Diameter, maximum | 114.3 mm | 4.5 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp | U-bolt |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse