MC-PK-238-238
Monopole Platform Pipe Mount Kit, with (1) 2-3/8 to 2-3/8 in Crossover plates and (1) 2-3/8 to 3-1/2 in clamp plus (1) 2-3/8" OD x 96" Pipe
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 1 |
Dimensions
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover plates | Plain end pipes | U-bolts |
Packaging quantity | 1 |
Weight, net | 32.84 kg | 72.400 lb |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 1 |
Dimensions
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover plates | Plain end pipes | U-bolts |
Packaging quantity | 1 |
Weight, net | 32.84 kg | 72.400 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse