MT-197-C
Single Pipe Curved Support Arm, 63 in, includes pipe
Specifications
Specifications
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Ring mount |
Pipe, quantity | 1 |
Dimensions
Height | 1016 mm | 40 in |
Width | 254 mm | 10 in |
Length | 1016 mm | 40 in |
Pipe Length | 457.2 mm | 18 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Stand-off Distance | 1600.2 mm | 63 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 41.8 kg | 92.153 lb |
Product Classification
Product Type | Universal ring mount |
General Specifications
Mounting | Ring mount |
Pipe, quantity | 1 |
Dimensions
Height | 1016 mm | 40 in |
Width | 254 mm | 10 in |
Length | 1016 mm | 40 in |
Pipe Length | 457.2 mm | 18 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Stand-off Distance | 1600.2 mm | 63 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 41.8 kg | 92.153 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse