Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WB-CF45

Waveguide Bridge Corner Filler, 45°

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Waveguide bridge kit

General Specifications

Application Waveguide bridge kit, 24 in
Mounting Waveguide bridge kit

Dimensions

Height 76.2 mm | 3 in
Width 609.6 mm | 24 in
Length 609.6 mm | 24 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Corner modules | Mounting hardware
Packaging quantity 1
Weight, net 14.5 kg | 31.967 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Waveguide bridge kit

General Specifications

Application Waveguide bridge kit, 24 in
Mounting Waveguide bridge kit

Dimensions

Height 76.2 mm | 3 in
Width 609.6 mm | 24 in
Length 609.6 mm | 24 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Corner modules | Mounting hardware
Packaging quantity 1
Weight, net 14.5 kg | 31.967 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification